circuit breaker Easypact EZC100N - TMD - 63 A - 3 poles 3d
SKU :
EZC100N3063
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 250.98
AEDÂ 162.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Switched fused outlet with neon, 13A
circuit breaker Easypact EZC100N - TMD - 63 A - 3 poles 3d
AEDÂ 250.98
AEDÂ 162.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | EZC100N3063 |
| [ics] Rated Service Breaking Capacity | 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 125 V DC conforming to IEC 60947-2, 2.5 kA at 250 V DC conforming to IEC 60947-2, 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2, 12.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 12.5 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 9 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 7.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
| breaking capacity | 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | N |
| Circuit Breaker Name | Easypact EZC100N |
| Connection Pitch | 25 mm |
| Downside Connection | front |
| Earth-leakage Protection | without |
| Neutral Protection Setting | without protection |
| Protected Poles Description | 3t |
| suitability for isolation | yes conforming to IEC 60947-2 |
| Trip Unit Name | TM-D |
| trip unit rating | 63-63 A at 50 °C |
| trip unit technology | thermal-magnetic |
| Upside Connection | front |
| utilisation category | category A |
| ambient air temperature for storage | -35-85 °C |
| compatibility code | EZC100 |
| control type | toggle |
| Depth | 60 mm |
| device application | distribution |
| device short name | Easypact EZC100N |
| Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Height | 130 mm |
| IK degree of protection | IK07 conforming to EN 50102 |
| IP degree of protection | IP20 conforming to IEC 60529 |
| Market Segment | small commercial |
| mechanical durability | 8500 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| network frequency | 50/60 Hz |
| network type | DC, AC |
| Poles Description | 3P |
| pollution degree | 3 conforming to IEC 60947 |
| product or component type | circuit breaker |
| Protection Type | overload protection, short-circuit protection |
| Range | EasyPact |
| range of product | EasyPact |
| width | 75 mm |
| ambient air temperature for operation | -25-70 °C |
| standards | JIS C8201-2-2, EN/IEC 60947-1, EN/IEC 60947-2, GB/T 14048.2 |
| local signalling | positive contact indication |
| [Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | EZC100N3063 |
| [ics] Rated Service Breaking Capacity | 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 125 V DC conforming to IEC 60947-2, 2.5 kA at 250 V DC conforming to IEC 60947-2, 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2, 12.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 12.5 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 9 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 7.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
| breaking capacity | 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 |
| Breaking Capacity Code | N |
| Circuit Breaker Name | Easypact EZC100N |
| Connection Pitch | 25 mm |
| Downside Connection | front |
| Earth-leakage Protection | without |
| Neutral Protection Setting | without protection |
| Protected Poles Description | 3t |
| suitability for isolation | yes conforming to IEC 60947-2 |
| Trip Unit Name | TM-D |
| trip unit rating | 63-63 A at 50 °C |
| trip unit technology | thermal-magnetic |
| Upside Connection | front |
| utilisation category | category A |
| ambient air temperature for storage | -35-85 °C |
| compatibility code | EZC100 |
| control type | toggle |
| Depth | 60 mm |
| device application | distribution |
| device short name | Easypact EZC100N |
| Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Height | 130 mm |
| IK degree of protection | IK07 conforming to EN 50102 |
| IP degree of protection | IP20 conforming to IEC 60529 |
| Market Segment | small commercial |
| mechanical durability | 8500 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| network frequency | 50/60 Hz |
| network type | DC, AC |
| Poles Description | 3P |
| pollution degree | 3 conforming to IEC 60947 |
| product or component type | circuit breaker |
| Protection Type | overload protection, short-circuit protection |
| Range | EasyPact |
| range of product | EasyPact |
| width | 75 mm |
| ambient air temperature for operation | -25-70 °C |
| standards | JIS C8201-2-2, EN/IEC 60947-1, EN/IEC 60947-2, GB/T 14048.2 |
| local signalling | positive contact indication |
| [Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













