calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
signalling switch AL 1 NO/NCstandard - for Easypact
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range of product | EASYPACT CVSEASYPACT EZCGOPACT R MCCB |
| Range | EASYPACTGOPACT |
| Device short name | EZC100CVS100BS |
| Product or component type | SWITCH |
| Device application | ALARM |
| Range compatibility | EASYPACT EASYPACT EZC EZC100 CIRCUIT BREAKEREASYPACT EASYPACT CVS CVS100BSGOPACT R MCCB GR12T |
| Signal contacts composition | 1 NO/NC |
| Auxiliary contacts type | STANDARD |
| [Ith] conventional free air thermal current | 5 A |
| [Ie] rated operational current | AC-12: 3 A AT 250 V AC 50/60 HZAC-12: 5 A AT 125 V AC 50/60 HZAC-12: 5 A AT 24 V AC 50/60 HZAC-12: 5 A AT 48 V AC 50/60 HZAC-15: 2 A AT 250 V AC 50/60 HZAC-15: 3 A AT 125 V AC 50/60 HZAC-15: 5 A AT 24 V AC 50/60 HZAC-15: 5 A AT 48 V AC 50/60 HZDC-12: 0.2 A AT 250 V DCDC-12: 0.4 A AT 125 V DCDC-12: 2.5 A AT 48 V DCDC-12: 4 A AT 24 V DCDC-14: 0.2 A AT 250 V DCDC-14: 0.4 A AT 125 V DCDC-14: 1 A AT 48 V DCDC-14: 3 A AT 24 V DC |
| Minimum load | 10 MA AT 24 V |
| Auxiliary connection terminal | LEAD WIRE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 2.500 CM |
| Package 1 Length | 8.200 CM |
| Package 1 Weight | 40.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 9.000 CM |
| Package 2 Width | 8.000 CM |
| Package 2 Length | 13.800 CM |
| Package 2 Weight | 260.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 120 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 6.850 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Total lifecycle Carbon footprint | 379 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 291.94978893716194 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 292 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 11.555564558725523 |
| Carbon footprint of the distribution phase [A4] | 12 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 9.246878128036942 |
| Carbon footprint of the installation phase [A5] | 9 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 66.1293294118074 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 66 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range of product | EASYPACT CVSEASYPACT EZCGOPACT R MCCB |
| Range | EASYPACTGOPACT |
| Device short name | EZC100CVS100BS |
| Product or component type | SWITCH |
| Device application | ALARM |
| Range compatibility | EASYPACT EASYPACT EZC EZC100 CIRCUIT BREAKEREASYPACT EASYPACT CVS CVS100BSGOPACT R MCCB GR12T |
| Signal contacts composition | 1 NO/NC |
| Auxiliary contacts type | STANDARD |
| [Ith] conventional free air thermal current | 5 A |
| [Ie] rated operational current | AC-12: 3 A AT 250 V AC 50/60 HZAC-12: 5 A AT 125 V AC 50/60 HZAC-12: 5 A AT 24 V AC 50/60 HZAC-12: 5 A AT 48 V AC 50/60 HZAC-15: 2 A AT 250 V AC 50/60 HZAC-15: 3 A AT 125 V AC 50/60 HZAC-15: 5 A AT 24 V AC 50/60 HZAC-15: 5 A AT 48 V AC 50/60 HZDC-12: 0.2 A AT 250 V DCDC-12: 0.4 A AT 125 V DCDC-12: 2.5 A AT 48 V DCDC-12: 4 A AT 24 V DCDC-14: 0.2 A AT 250 V DCDC-14: 0.4 A AT 125 V DCDC-14: 1 A AT 48 V DCDC-14: 3 A AT 24 V DC |
| Minimum load | 10 MA AT 24 V |
| Auxiliary connection terminal | LEAD WIRE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 2.500 CM |
| Package 1 Length | 8.200 CM |
| Package 1 Weight | 40.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 9.000 CM |
| Package 2 Width | 8.000 CM |
| Package 2 Length | 13.800 CM |
| Package 2 Weight | 260.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 120 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 6.850 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Total lifecycle Carbon footprint | 379 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 291.94978893716194 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 292 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 11.555564558725523 |
| Carbon footprint of the distribution phase [A4] | 12 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 9.246878128036942 |
| Carbon footprint of the installation phase [A5] | 9 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 66.1293294118074 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 66 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |