calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Outstanding durability with the features you need
- 2. Easy to order and stock
- 3. High quality: using advanced manufacturing methods and premium materials
- 4. Modular design helps to increase the shop floor efficiency, enables faster delivery of switch boards
- 5. Answers to the most stringent application with most reliable distribution systems ensuring continuity of service
- 6. Meet your needs with flexibility to achieve system efficiency during the design phase
- 7. ETA trip unit offers protect overload& short-circuit conditions, measurements, display and current maximeters
shunt trip release SHT - 200..277 V AC - for EZC400
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | EASYPACTGOPACT |
| Range of product | EASYPACT CVSEASYPACT EZCGOPACT R MCCB |
| Device short name | CVS100BSEZC100GR12T |
| Product or component type | VOLTAGE RELEASE |
| Device application | CONTROL |
| Voltage release type | SHUNT TRIP RELEASE |
| [Uc] control circuit voltage | 200...277 V AC 50/60 HZ |
| Range compatibility | EASYPACT EASYPACT CVS CVS100BSGOPACT R MCCB GR12TEASYPACT EASYPACT EZC EZC100 |
| Operating threshold | 0.7 UN TRIPPING |
| Response time | 50 MS |
| Auxiliary connection terminal | LEAD WIRE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.5 CM |
| Package 1 Width | 7.0 CM |
| Package 1 Length | 2.5 CM |
| Package 1 Weight | 51.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | EASYPACTGOPACT |
| Range of product | EASYPACT CVSEASYPACT EZCGOPACT R MCCB |
| Device short name | CVS100BSEZC100GR12T |
| Product or component type | VOLTAGE RELEASE |
| Device application | CONTROL |
| Voltage release type | SHUNT TRIP RELEASE |
| [Uc] control circuit voltage | 200...277 V AC 50/60 HZ |
| Range compatibility | EASYPACT EASYPACT CVS CVS100BSGOPACT R MCCB GR12TEASYPACT EASYPACT EZC EZC100 |
| Operating threshold | 0.7 UN TRIPPING |
| Response time | 50 MS |
| Auxiliary connection terminal | LEAD WIRE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.5 CM |
| Package 1 Width | 7.0 CM |
| Package 1 Length | 2.5 CM |
| Package 1 Weight | 51.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |