calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Clearly provides with alarm indication of circuit breaker tripping condition
- 2. Clearly provides with alarm indication of circuit breaker contacts position
- 3. Firm and reliable installation
- 4. Widely used on indications, electrical locking, relaying etc
signalling switch AL AX 2 NO/NCstandard - for Easypact
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range of product | EASYPACT EZCEASYPACT CVSGOPACT R MCCB |
| Range | EASYPACTGOPACT |
| Device short name | EZC100CVS100BSGR12T |
| Product or component type | SWITCH |
| Device application | SIGNALLINGALARM |
| Range compatibility | EASYPACT EASYPACT EZC EZC100 CIRCUIT BREAKEREASYPACT EASYPACT CVS CVS100BSGOPACT R MCCB GR12T |
| Signal contacts composition | 2 NO/NC |
| Auxiliary contacts type | STANDARD |
| [Ith] conventional free air thermal current | 5 A |
| [Ie] rated operational current | AC-12: 3 A AT 250 V AC 50/60 HZAC-12: 5 A AT 125 V AC 50/60 HZAC-12: 5 A AT 24 V AC 50/60 HZAC-12: 5 A AT 48 V AC 50/60 HZAC-15: 2 A AT 250 V AC 50/60 HZAC-15: 3 A AT 125 V AC 50/60 HZAC-15: 5 A AT 24 V AC 50/60 HZAC-15: 5 A AT 48 V AC 50/60 HZDC-12: 0.2 A AT 250 V DCDC-12: 0.4 A AT 125 V DCDC-12: 2.5 A AT 48 V DCDC-12: 4 A AT 24 V DCDC-14: 0.2 A AT 250 V DCDC-14: 0.4 A AT 125 V DCDC-14: 1 A AT 48 V DCDC-14: 3 A AT 24 V DC |
| Minimum load | 10 MA AT 24 V |
| Auxiliary connection terminal | LEAD WIRE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.54 CM |
| Package 1 Width | 7.11 CM |
| Package 1 Length | 8.38 CM |
| Package 1 Weight | 0.06 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range of product | EASYPACT EZCEASYPACT CVSGOPACT R MCCB |
| Range | EASYPACTGOPACT |
| Device short name | EZC100CVS100BSGR12T |
| Product or component type | SWITCH |
| Device application | SIGNALLINGALARM |
| Range compatibility | EASYPACT EASYPACT EZC EZC100 CIRCUIT BREAKEREASYPACT EASYPACT CVS CVS100BSGOPACT R MCCB GR12T |
| Signal contacts composition | 2 NO/NC |
| Auxiliary contacts type | STANDARD |
| [Ith] conventional free air thermal current | 5 A |
| [Ie] rated operational current | AC-12: 3 A AT 250 V AC 50/60 HZAC-12: 5 A AT 125 V AC 50/60 HZAC-12: 5 A AT 24 V AC 50/60 HZAC-12: 5 A AT 48 V AC 50/60 HZAC-15: 2 A AT 250 V AC 50/60 HZAC-15: 3 A AT 125 V AC 50/60 HZAC-15: 5 A AT 24 V AC 50/60 HZAC-15: 5 A AT 48 V AC 50/60 HZDC-12: 0.2 A AT 250 V DCDC-12: 0.4 A AT 125 V DCDC-12: 2.5 A AT 48 V DCDC-12: 4 A AT 24 V DCDC-14: 0.2 A AT 250 V DCDC-14: 0.4 A AT 125 V DCDC-14: 1 A AT 48 V DCDC-14: 3 A AT 24 V DC |
| Minimum load | 10 MA AT 24 V |
| Auxiliary connection terminal | LEAD WIRE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.54 CM |
| Package 1 Width | 7.11 CM |
| Package 1 Length | 8.38 CM |
| Package 1 Weight | 0.06 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |