calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Outstanding durability with the features you need
- 2. Easy to order and stock
- 3. High quality: using advanced manufacturing methods and premium materials
- 4. Modular design helps to increase the shop floor efficiency, enables faster delivery of switch boards
- 5. Answers to the most stringent application with most reliable distribution systems ensuring continuity of service
- 6. Meet your needs with flexibility to achieve system efficiency during the design phase
- 7. ETA trip unit offers protect overload& short-circuit conditions, measurements, display and current maximeters
circuit breaker Easypact EZC100H - TMD - 100 A - 3 poles 3d
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Weight | 839.0 g |
| Range of product | EASYPACT |
| Product or component type | CIRCUIT BREAKER |
| Device short name | Easypact EZC100H |
| Circuit breaker name | EASYPACT EZC100H |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| Protected poles description | 3T |
| Network type | DCAC |
| Network frequency | 50/60 HZ |
| [In] rated current | 100 A AT 40 °C |
| [Ui] rated insulation voltage | 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-2 |
| [Ue] rated operational voltage | 550 V AC 50/60 HZ CONFORMING TO IEC 60947-2250 V DC CONFORMING TO IEC 60947-2 |
| Breaking capacity code | H |
| Breaking capacity | 10 KA ICU AT 125 V DC 1P CONFORMING TO IEC 60947-210 KA ICU AT 250 V DC 2P CONFORMING TO IEC 60947-210 KA ICU AT 550 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 110...130 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 220...240 V AC 50/60 HZ CONFORMING TO IEC 60947-220 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA ICU AT 380 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA ICU AT 400...415 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Ics] rated service breaking capacity | 15 KA AT 380 V AC 50/60 HZ CONFORMING TO IEC 60947-25 KA AT 125 V DC CONFORMING TO IEC 60947-25 KA AT 250 V DC CONFORMING TO IEC 60947-250 KA AT 110/130 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA AT 220/230/240 V AC 50/60 HZ CONFORMING TO IEC 60947-25 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-22.5 KA AT 550 V AC 50/60 HZ CONFORMING TO IEC 60947-27.5 KA AT 400/415 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Suitability for isolation | YES CONFORMING TO IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Trip unit name | TM-D |
| Trip unit technology | THERMAL-MAGNETIC |
| Trip unit rating | 100 A AT 50 °C |
| Protection type | SHORT-CIRCUIT PROTECTIONOVERLOAD PROTECTION |
| Pollution degree | 3 CONFORMING TO IEC 60664-13 CONFORMING TO IEC 947-1 |
| Control type | TOGGLE |
| Mounting mode | FIXED |
| Mounting support | BACKPLATE |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Mechanical durability | 13000 CYCLES |
| Connection pitch | 25 MM |
| Local signalling | POSITIVE CONTACT INDICATION |
| Neutral protection setting | WITHOUT PROTECTION |
| Earth-leakage protection | WITHOUT |
| Height | 130 MM |
| Width | 75 MM |
| Depth | 60 MM |
| Standards | GB/T 14048.2JIS C8201-2-2EN/IEC 60947-1EN/IEC 60947-2 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -35…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.5 CM |
| Package 1 Width | 8.5 CM |
| Package 1 Length | 14.0 CM |
| Package 1 Weight | 839.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 10.12 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 80.0 CM |
| Package 3 Width | 80.0 CM |
| Package 3 Length | 120.0 CM |
| Package 3 Weight | 175.568 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 267 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.691909459420002 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.2387541803580595 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.10046032903051763 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 259.09999999999997 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 259 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.20609823370859 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 2958c627-310e-4ae4-a905-31a369b1aaa8 |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Weight | 839.0 g |
| Range of product | EASYPACT |
| Product or component type | CIRCUIT BREAKER |
| Device short name | Easypact EZC100H |
| Circuit breaker name | EASYPACT EZC100H |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| Protected poles description | 3T |
| Network type | DCAC |
| Network frequency | 50/60 HZ |
| [In] rated current | 100 A AT 40 °C |
| [Ui] rated insulation voltage | 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-2 |
| [Ue] rated operational voltage | 550 V AC 50/60 HZ CONFORMING TO IEC 60947-2250 V DC CONFORMING TO IEC 60947-2 |
| Breaking capacity code | H |
| Breaking capacity | 10 KA ICU AT 125 V DC 1P CONFORMING TO IEC 60947-210 KA ICU AT 250 V DC 2P CONFORMING TO IEC 60947-210 KA ICU AT 550 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 110...130 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 220...240 V AC 50/60 HZ CONFORMING TO IEC 60947-220 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA ICU AT 380 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA ICU AT 400...415 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Ics] rated service breaking capacity | 15 KA AT 380 V AC 50/60 HZ CONFORMING TO IEC 60947-25 KA AT 125 V DC CONFORMING TO IEC 60947-25 KA AT 250 V DC CONFORMING TO IEC 60947-250 KA AT 110/130 V AC 50/60 HZ CONFORMING TO IEC 60947-250 KA AT 220/230/240 V AC 50/60 HZ CONFORMING TO IEC 60947-25 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-22.5 KA AT 550 V AC 50/60 HZ CONFORMING TO IEC 60947-27.5 KA AT 400/415 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Suitability for isolation | YES CONFORMING TO IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Trip unit name | TM-D |
| Trip unit technology | THERMAL-MAGNETIC |
| Trip unit rating | 100 A AT 50 °C |
| Protection type | SHORT-CIRCUIT PROTECTIONOVERLOAD PROTECTION |
| Pollution degree | 3 CONFORMING TO IEC 60664-13 CONFORMING TO IEC 947-1 |
| Control type | TOGGLE |
| Mounting mode | FIXED |
| Mounting support | BACKPLATE |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Mechanical durability | 13000 CYCLES |
| Connection pitch | 25 MM |
| Local signalling | POSITIVE CONTACT INDICATION |
| Neutral protection setting | WITHOUT PROTECTION |
| Earth-leakage protection | WITHOUT |
| Height | 130 MM |
| Width | 75 MM |
| Depth | 60 MM |
| Standards | GB/T 14048.2JIS C8201-2-2EN/IEC 60947-1EN/IEC 60947-2 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -35…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.5 CM |
| Package 1 Width | 8.5 CM |
| Package 1 Length | 14.0 CM |
| Package 1 Weight | 839.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 10.12 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 80.0 CM |
| Package 3 Width | 80.0 CM |
| Package 3 Length | 120.0 CM |
| Package 3 Weight | 175.568 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 267 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.691909459420002 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.2387541803580595 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.10046032903051763 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 259.09999999999997 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 259 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.20609823370859 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 2958c627-310e-4ae4-a905-31a369b1aaa8 |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













