calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Suitability for industrial isolation according to IEC/EN 60947-2 and IEC/EN 60898-1standard
- 2. Combine short-circuit and overload currents protection
- 3. Option to add auxiliaries, remote monitoring and residual current device (Vigi)
- 4. Faster, better and more flexible installation of device thanks to comb busbar
C120N - circuit breaker - 1P - 80A - C curve
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Curve Code | C |
| net weight | 0.205 kg |
| Range | ACTI9 |
| Product name | ACTI9 C120 |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device short name | C120N |
| Device application | DISTRIBUTION |
| Poles description | 1P |
| Number of protected poles | 1 |
| [In] rated current | 80 A AT 30 °C |
| Network type | AC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | C |
| Breaking capacity | 3 KA ICU AT 380...415 V AC 50/60 HZ IT CONFORMING TO EN/IEC 60947-220 KA ICU AT 130 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-215 KA ICU AT 12 V DC CONFORMING TO EN/IEC 60947-215 KA ICU AT 125 V DC CONFORMING TO EN/IEC 60947-210 KA ICU AT |
| Suitability for isolation | YES CONFORMING TO IEC 60947-2 |
| Standards | EN/IEC 60898-1EN/IEC 60947-2 |
| Product certifications | EAC |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 380...415 V AC 50/60 HZ125 V DC |
| Magnetic tripping limit | 5...10 X IN |
| [Ics] rated service breaking capacity | 15 KA 75 % CONFORMING TO EN/IEC 60947-2 - 130 V AC 50/60 HZ15 KA 100 % CONFORMING TO EN/IEC 60947-2 - 125 V DC2.25 KA 75 % CONFORMING TO EN/IEC 60947-2 - 380...415 V AC 50/60 HZ15 KA 100 % CONFORMING TO EN/IEC 60947-2 - 12 V DC10 KA 100 % CONFORMING TO EN/IEC 60947-2 - |
| Limitation class | 3 CONFORMING TO EN/IEC 60947-2 |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO EN/IEC 60947-2 |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Local signalling | ON/OFF INDICATION |
| Mounting mode | CLIP-ON |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| Comb busbar and distribution block compatibility | YES |
| 9 mm pitches | 3 |
| Height | 81 MM |
| Depth | 73 MM |
| Width | 27 MM |
| Net weight | 0.205 KG |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 5000 CYCLES CONFORMING TO IEC 60947-2 |
| Locking options description | HANDLE SEALABLE WITH CABLE DIAMETER 0.7MM IN OFF OR ON POSITION |
| Connections - terminals | TUNNEL TYPE TERMINALS1…50 MM² RIGIDTUNNEL TYPE TERMINALS1.5…35 MM² FLEXIBLE |
| Wire stripping length | 15 MM |
| Tightening torque | 3.5 N.M |
| Earth-leakage protection | WITHOUT |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60947-2 |
| Overvoltage category | IV |
| Tropicalisation | 2 CONFORMING TO IEC 60068-1 |
| Relative humidity | 95 % AT 55 °C |
| Operating altitude | 2000 M |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.700 CM |
| Package 1 Width | 7.500 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 193.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 8.500 CM |
| Package 2 Width | 9.200 CM |
| Package 2 Length | 32.800 CM |
| Package 2 Weight | 2.377 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 72 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 14.749 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 19 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1251449843043584 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.025421372997905534 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.009324908536437604 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17.23413333333333 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5305091623857032 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| SCIP Number | F3fcbd4f-b3e8-41f9-b910-8853888889fe |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Curve Code | C |
| net weight | 0.205 kg |
| Range | ACTI9 |
| Product name | ACTI9 C120 |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device short name | C120N |
| Device application | DISTRIBUTION |
| Poles description | 1P |
| Number of protected poles | 1 |
| [In] rated current | 80 A AT 30 °C |
| Network type | AC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | C |
| Breaking capacity | 3 KA ICU AT 380...415 V AC 50/60 HZ IT CONFORMING TO EN/IEC 60947-220 KA ICU AT 130 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-215 KA ICU AT 12 V DC CONFORMING TO EN/IEC 60947-215 KA ICU AT 125 V DC CONFORMING TO EN/IEC 60947-210 KA ICU AT |
| Suitability for isolation | YES CONFORMING TO IEC 60947-2 |
| Standards | EN/IEC 60898-1EN/IEC 60947-2 |
| Product certifications | EAC |
| Network frequency | 50/60 HZ |
| [Ue] rated operational voltage | 380...415 V AC 50/60 HZ125 V DC |
| Magnetic tripping limit | 5...10 X IN |
| [Ics] rated service breaking capacity | 15 KA 75 % CONFORMING TO EN/IEC 60947-2 - 130 V AC 50/60 HZ15 KA 100 % CONFORMING TO EN/IEC 60947-2 - 125 V DC2.25 KA 75 % CONFORMING TO EN/IEC 60947-2 - 380...415 V AC 50/60 HZ15 KA 100 % CONFORMING TO EN/IEC 60947-2 - 12 V DC10 KA 100 % CONFORMING TO EN/IEC 60947-2 - |
| Limitation class | 3 CONFORMING TO EN/IEC 60947-2 |
| [Ui] rated insulation voltage | 500 V AC 50/60 HZ CONFORMING TO EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO EN/IEC 60947-2 |
| Contact position indicator | YES |
| Control type | TOGGLE |
| Local signalling | ON/OFF INDICATION |
| Mounting mode | CLIP-ON |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL |
| Comb busbar and distribution block compatibility | YES |
| 9 mm pitches | 3 |
| Height | 81 MM |
| Depth | 73 MM |
| Width | 27 MM |
| Net weight | 0.205 KG |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 5000 CYCLES CONFORMING TO IEC 60947-2 |
| Locking options description | HANDLE SEALABLE WITH CABLE DIAMETER 0.7MM IN OFF OR ON POSITION |
| Connections - terminals | TUNNEL TYPE TERMINALS1…50 MM² RIGIDTUNNEL TYPE TERMINALS1.5…35 MM² FLEXIBLE |
| Wire stripping length | 15 MM |
| Tightening torque | 3.5 N.M |
| Earth-leakage protection | WITHOUT |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60947-2 |
| Overvoltage category | IV |
| Tropicalisation | 2 CONFORMING TO IEC 60068-1 |
| Relative humidity | 95 % AT 55 °C |
| Operating altitude | 2000 M |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.700 CM |
| Package 1 Width | 7.500 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 193.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 8.500 CM |
| Package 2 Width | 9.200 CM |
| Package 2 Length | 32.800 CM |
| Package 2 Weight | 2.377 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 72 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 14.749 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 19 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1251449843043584 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.025421372997905534 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.009324908536437604 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17.23413333333333 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5305091623857032 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| SCIP Number | F3fcbd4f-b3e8-41f9-b910-8853888889fe |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |