MX Shunt trip 415Vac 110-130Vdc

A9N26476
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity HDCFD
Pincode Group default
Part Number A9N26476
[Uc] control circuit voltage 100...415 V AC 50/60 Hz, 110...130 V DC
9 Mm Pitches 2
Comb Busbar and Distribution Block Compatibility top: YES
Tropicalisation 2 conforming to EN/IEC 60947-5-1
ambient air temperature for storage -40-85 °C
colour white
compatibility code MX
connections - terminals screw clamp terminal (bottom) - 2 cable(s) 1.5-1.5 mm² - flexible, screw clamp terminal (bottom) - 2 cable(s) 1.5-1.5 mm² - flexible with ferrule, screw clamp terminal (bottom) - 1 cable(s) 0.5-2.5 mm² - rigid
depth 73.5 mm
device short name MX
height 82.5 mm
Market Segment residential, small commercial
mounting mode fixed
mounting support 35 mm symmetrical DIN rail
net weight 60 g
product certifications KEMA, ASEFA, LCIE, ASTA
product or component type shunt trip release
range Acti9
Range Compatibility Acti 9 (Acti9 iDPN), Acti 9 (Acti9 C120), Acti 9 (Acti9 C40), Acti 9 (Acti9 C60H-DC), Acti 9 (Acti9 C60NA-DC), Acti 9 (Acti9 C60PV-DC), Acti 9 (Acti9 DPN Vigi), Acti 9 (Acti9 DT40), Acti 9 (Acti9 DT60), Acti 9 (Acti9 ID C40), Acti 9 (Acti9 IDc), Acti 9 (Acti9 ITG40), Acti 9 (Acti9 ID), Acti 9 (Acti9 SW60-DC)
range of product ProDis, Clario, C60, Librio, C120, ID, DPN Vigi, DPN
relative humidity 95-95 % at 55-55 °C
width 18 mm
Wire Stripping Length 9 mm for bottom connection
ambient air temperature for operation -25-50 °C
standards EN/IEC 60947-5-1
local signalling action indicator
product compatibility iDPN, ITG40, C60, IDc, DT40, C40, C120, DT60, ID C40, DPN Vigi
tightening torque 1-1 N.m bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: MX Shunt trip 415Vac 110-130Vdc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

C120N - circuit breaker - 4P - 100A - C curve
A9N18374

In stock

C120N - circuit breaker - 3P - 80A - C curve
A9N18365

In stock

C120N - circuit breaker - 4P - 80A - C curve
A9N18372

In stock

C120N - circuit breaker - 1P - 100A - C curve
A9N18358

In stock

C120N - circuit breaker - 2P - 100A - C curve
A9N18362

In stock

C120N - circuit breaker - 2P - 80A - C curve
A9N18361

In stock

C120N - circuit breaker - 3P - 100A - C curve
A9N18367

In stock

C120N - circuit breaker - 1P - 80A - C curve
A9N18357

In stock