calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
C120N - circuit breaker - 3P - 100A - C curve
- Description
- Specifications
- Documents
- Reviews
Description
This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles, 100A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard and 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit. It has good overvoltage withstand capacity. The product is designed to offer a high industrial performance level It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is equal or below 375VDC, 220VAC to 240VAC, 230VAC to 400VAC, 380VAC to 415VAC or 440VAC. The Ui rated insulation voltage is 500VAC The frequency is 50Hz or 60Hz. The product can be clipped on a DIN rail. Its width is 9 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 81mm x (H) 81mm x (D) 73mm. The weight is 0.615kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9N18367 |
| [ics] Rated Service Breaking Capacity | 7500 A 75 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz, 4.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 7.5 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 15 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 10 kA 100 % conforming to EN/IEC 60947-2 - <= 375 V DC |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 9 |
| breaking capacity | 10000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 6 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2 |
| Breaking Capacity Code | N |
| Comb Busbar and Distribution Block Compatibility | YES |
| Connection Pitch | 27 mm between phases |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60947-2 |
| Locking Options Description | handle sealable with cable diameter 0.7mm in OFF or ON position |
| Magnetic Tripping Limit | 5...10 x In |
| Number of Protected Poles | 3 |
| overvoltage category | IV |
| suitability for isolation | yes conforming to IEC 60947-2 |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| Weight | 580 g |
| Package1 Length*Width*Height | 8.2 cm x 7.2 cm x 8 cm |
| Country of Manufacturing | France |
| ambient air temperature for operation | -25-70 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | C120 |
| connections - terminals | tunnel type terminals1-50 mm² rigid, tunnel type terminals1.5-35 mm² flexible |
| control type | toggle |
| Depth | 73 mm |
| device application | distribution |
| device short name | C120N |
| Electrical Durability | 5000 cycles conforming to IEC 60947-2 |
| Height | 81 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | ON/OFF indication |
| Market Segment | small commercial, residential |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | 35 mm symmetrical DIN rail |
| net weight | 0.615 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 3P |
| pollution degree | 3 conforming to IEC 60947-2 |
| product certifications | EAC |
| Product Name | C120 |
| product or component type | miniature circuit-breaker |
| Range | Acti9 |
| range of product | C120 |
| relative humidity | 95-95 % at 55-55 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| Tightening Torque | 3.5-3.5 N.m |
| width | 81 mm |
| Wire Stripping Length | 15 mm |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| local signalling | ON/OFF indication |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| tightening torque | 3.5-3.5 N.m |
Documents
Reviews
Description
This Acti9 C120N is a low voltage multistandard miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles, 100A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard and 10000A at 230VAC to 400VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. The presence of green strip guarantees contact open physically and allows work to be carried out safely on the downstream circuit. It has good overvoltage withstand capacity. The product is designed to offer a high industrial performance level It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is equal or below 375VDC, 220VAC to 240VAC, 230VAC to 400VAC, 380VAC to 415VAC or 440VAC. The Ui rated insulation voltage is 500VAC The frequency is 50Hz or 60Hz. The product can be clipped on a DIN rail. Its width is 9 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 81mm x (H) 81mm x (D) 73mm. The weight is 0.615kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9N18367 |
| [ics] Rated Service Breaking Capacity | 7500 A 75 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz, 4.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 7.5 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 15 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 10 kA 100 % conforming to EN/IEC 60947-2 - <= 375 V DC |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 9 |
| breaking capacity | 10000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 6 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2 |
| Breaking Capacity Code | N |
| Comb Busbar and Distribution Block Compatibility | YES |
| Connection Pitch | 27 mm between phases |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60947-2 |
| Locking Options Description | handle sealable with cable diameter 0.7mm in OFF or ON position |
| Magnetic Tripping Limit | 5...10 x In |
| Number of Protected Poles | 3 |
| overvoltage category | IV |
| suitability for isolation | yes conforming to IEC 60947-2 |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| Weight | 580 g |
| Package1 Length*Width*Height | 8.2 cm x 7.2 cm x 8 cm |
| Country of Manufacturing | France |
| ambient air temperature for operation | -25-70 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | C120 |
| connections - terminals | tunnel type terminals1-50 mm² rigid, tunnel type terminals1.5-35 mm² flexible |
| control type | toggle |
| Depth | 73 mm |
| device application | distribution |
| device short name | C120N |
| Electrical Durability | 5000 cycles conforming to IEC 60947-2 |
| Height | 81 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | ON/OFF indication |
| Market Segment | small commercial, residential |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | 35 mm symmetrical DIN rail |
| net weight | 0.615 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 3P |
| pollution degree | 3 conforming to IEC 60947-2 |
| product certifications | EAC |
| Product Name | C120 |
| product or component type | miniature circuit-breaker |
| Range | Acti9 |
| range of product | C120 |
| relative humidity | 95-95 % at 55-55 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| Tightening Torque | 3.5-3.5 N.m |
| width | 81 mm |
| Wire Stripping Length | 15 mm |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| local signalling | ON/OFF indication |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| tightening torque | 3.5-3.5 N.m |