C120H - circuit breaker - 3P - 100A - C curve
SKU :
A9N18469
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 583.98
AEDÂ 433.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
C120H - circuit breaker - 3P - 100A - C curve
AEDÂ 583.98
AEDÂ 433.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9N18469 |
| [ics] Rated Service Breaking Capacity | 7500 A 50 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz, 5 kA 50 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 15 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 15 kA 100 % conforming to EN/IEC 60947-2 - <= 375 V DC |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 9 |
| breaking capacity | 15000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2 |
| Breaking Capacity Code | H |
| Comb Busbar and Distribution Block Compatibility | NO |
| Connection Pitch | 27 mm between phases |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60947-2 |
| Locking Options Description | handle sealable with cable diameter 0.7mm in OFF or ON position |
| Magnetic Tripping Limit | 5...10 x In |
| Number of Protected Poles | 3 |
| overvoltage category | IV |
| suitability for isolation | yes conforming to IEC 60947-2 |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| ambient air temperature for storage | -40-70 °C |
| colour | white |
| compatibility code | C120 |
| connections - terminals | tunnel type terminals1-50 mm² rigid, tunnel type terminals1.5-35 mm² flexible |
| control type | toggle |
| Depth | 73 mm |
| device application | distribution |
| device short name | C120H |
| Electrical Durability | 5000 cycles conforming to IEC 60947-2 |
| Height | 81 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| Market Segment | small commercial, residential |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | 35 mm symmetrical DIN rail |
| net weight | 0.615 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 3P |
| pollution degree | 3 conforming to IEC 60947-2 |
| product certifications | EAC |
| product or component type | miniature circuit-breaker |
| Range | Acti9 |
| range of product | C120 |
| relative humidity | 95-95 % at 55-55 °C |
| width | 81 mm |
| Wire Stripping Length | 15 mm |
| ambient air temperature for operation | -30-60 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| local signalling | ON/OFF indication |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| tightening torque | 3.5-3.5 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9N18469 |
| [ics] Rated Service Breaking Capacity | 7500 A 50 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz, 5 kA 50 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 15 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 15 kA 100 % conforming to EN/IEC 60947-2 - <= 375 V DC |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 9 |
| breaking capacity | 15000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2 |
| Breaking Capacity Code | H |
| Comb Busbar and Distribution Block Compatibility | NO |
| Connection Pitch | 27 mm between phases |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60947-2 |
| Locking Options Description | handle sealable with cable diameter 0.7mm in OFF or ON position |
| Magnetic Tripping Limit | 5...10 x In |
| Number of Protected Poles | 3 |
| overvoltage category | IV |
| suitability for isolation | yes conforming to IEC 60947-2 |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| ambient air temperature for storage | -40-70 °C |
| colour | white |
| compatibility code | C120 |
| connections - terminals | tunnel type terminals1-50 mm² rigid, tunnel type terminals1.5-35 mm² flexible |
| control type | toggle |
| Depth | 73 mm |
| device application | distribution |
| device short name | C120H |
| Electrical Durability | 5000 cycles conforming to IEC 60947-2 |
| Height | 81 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| Market Segment | small commercial, residential |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | 35 mm symmetrical DIN rail |
| net weight | 0.615 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 2000 m |
| Poles Description | 3P |
| pollution degree | 3 conforming to IEC 60947-2 |
| product certifications | EAC |
| product or component type | miniature circuit-breaker |
| Range | Acti9 |
| range of product | C120 |
| relative humidity | 95-95 % at 55-55 °C |
| width | 81 mm |
| Wire Stripping Length | 15 mm |
| ambient air temperature for operation | -30-60 °C |
| standards | EN/IEC 60947-2, EN/IEC 60898-1 |
| local signalling | ON/OFF indication |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| tightening torque | 3.5-3.5 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account