20-pin removable spring terminal blocks - 1 x 0.34..1 mm2

BMXFTB2020
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity IDPAC
Pincode Group default
Part Number BMXFTB2020
accessory / separate part destination for module with 20-pin removable terminal block
Accessory / separate part type removable connection block
range of product Modicon X80

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 20-pin removable spring terminal blocks - 1 x 0.34..1 mm2
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

discrete input module X80 - 16 inputs - 24 V DC positive
BMXDDI1602

In stock

discrete output module X80 - 16 outputs - solid state - 24 V DC positive
BMXDDO1602

In stock

isolated analog output module X80 - 4 outputs
BMXAMO0410

In stock

analog output module X80 - 8 outputs
BMXAMO0802

In stock

isolated analog input module X80 - 4 inputs - high speed
BMXAMI0410

In stock

isolated analog output module X80 - 2 outputs
BMXAMO0210

In stock

discrete output module X80 - 16 outputs - solid state - 24 V DC negative
BMXDDO1612

In stock

discrete module X80 - 8 NO Type A - Isolated relays - 125 V DC/250 V AC
BMXDRA0815

In stock