analog output module X80 - 8 outputs
SKU :
BMXAMO0802

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 3,654.20
AEDÂ 3,515.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Redundant processor module, Modicon M580, HSBY Level 2, Remote
analog output module X80 - 8 outputs
AEDÂ 3,654.20
AEDÂ 3,515.00
- Specifications
- Documents
- Reviews
Overview
Activity | IDPAC |
---|---|
Part Number | BMXAMO0802 |
ambient air temperature for storage | -40-85 °C |
Detection Type | open circuit 4...20 mA, short circuit 0...20 mA |
IP degree of protection | IP20 |
net weight | 0.15 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
product certifications | CE, RCM, CSA, EAC, Merchant Navy, UL |
product or component type | analog output module |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Supply | internal power supply via rack |
Isolation voltage | 1400 V DC between channels and ground, 1400 V DC between channels and bus |
MTBF reliability | 1500000 H |
Measurement error | <= 0.25 % of full scale 0...60 °C, 0.1 % of full scale 25 °C |
Maximum conversion value | 0...21 mA 0...20 mA, 0...21 mA 4...20 mA |
Temperature drift | 45 ppm/°C 0...20 mA, 45 ppm/°C 4...20 mA |
Analogue input resolution | 16 bits |
Input output isolation | non isolated |
Conversion time | <= 4 ms |
Analogue output number | 8 |
Analogue output type | current: 0...20 mA, current: 4...20 mA |
Analogue output resolution | 16 bits |
Load impedance ohmic | <= 350 Ohm 0...20 mA, <= 350 Ohm 4...20 mA |
Minimum crosstalk attenuation | 80 dB |
Fallback mode | configurable, predefined |
Output level | high level |
vibration resistance | 3 gn |
status LED | 1 LED (green) RUN, 1 LED per channel (green) channel diagnostic, 1 LED (red) ERR, 1 LED (red) I/O |
ambient air temperature for operation | 0-60 °C |
standards | EN/IEC 61010-2-201, EN/IEC 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 |
Electrical Connection | 20 ways 1 connector |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Common Mode Rejection | 80Â dB |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | IDPAC |
---|---|
Part Number | BMXAMO0802 |
ambient air temperature for storage | -40-85 °C |
Detection Type | open circuit 4...20 mA, short circuit 0...20 mA |
IP degree of protection | IP20 |
net weight | 0.15 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
product certifications | CE, RCM, CSA, EAC, Merchant Navy, UL |
product or component type | analog output module |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Supply | internal power supply via rack |
Isolation voltage | 1400 V DC between channels and ground, 1400 V DC between channels and bus |
MTBF reliability | 1500000 H |
Measurement error | <= 0.25 % of full scale 0...60 °C, 0.1 % of full scale 25 °C |
Maximum conversion value | 0...21 mA 0...20 mA, 0...21 mA 4...20 mA |
Temperature drift | 45 ppm/°C 0...20 mA, 45 ppm/°C 4...20 mA |
Analogue input resolution | 16 bits |
Input output isolation | non isolated |
Conversion time | <= 4 ms |
Analogue output number | 8 |
Analogue output type | current: 0...20 mA, current: 4...20 mA |
Analogue output resolution | 16 bits |
Load impedance ohmic | <= 350 Ohm 0...20 mA, <= 350 Ohm 4...20 mA |
Minimum crosstalk attenuation | 80 dB |
Fallback mode | configurable, predefined |
Output level | high level |
vibration resistance | 3 gn |
status LED | 1 LED (green) RUN, 1 LED per channel (green) channel diagnostic, 1 LED (red) ERR, 1 LED (red) I/O |
ambient air temperature for operation | 0-60 °C |
standards | EN/IEC 61010-2-201, EN/IEC 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 |
Electrical Connection | 20 ways 1 connector |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Common Mode Rejection | 80Â dB |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account