20-pin removable screw clamp terminal blocks - 1 or 2 x 0.34..1.5 mm2

BMXFTB2010
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity IDPAC
Pincode Group default
Part Number BMXFTB2010
accessory / separate part destination for module with 20-pin removable terminal block
Accessory / separate part type removable connection block
net weight 0.075 kg
range of product Modicon X80

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 20-pin removable screw clamp terminal blocks - 1 or 2 x 0.34..1.5 mm2
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

discrete input module X80 - 16 inputs - 24 V DC positive
BMXDDI1602

In stock

AED 924.84
discrete output module X80 - 16 outputs - solid state - 24 V DC positive
BMXDDO1602

In stock

AED 1,273.49
isolated analog output module X80 - 4 outputs
BMXAMO0410

In stock

AED 3,915.89
analog output module X80 - 8 outputs
BMXAMO0802

In stock

AED 3,258.96
isolated analog input module X80 - 4 inputs - high speed
BMXAMI0410

In stock

AED 2,491.93
isolated analog output module X80 - 2 outputs
BMXAMO0210

In stock

AED 2,444.22
discrete output module X80 - 16 outputs - solid state - 24 V DC negative
BMXDDO1612

In stock

AED 2,690.11
discrete module X80 - 8 NO Type A - Isolated relays - 125 V DC/250 V AC
BMXDRA0815

In stock

AED 2,150.62