discrete output module X80 - 16 outputs - solid state - 24 V DC positive
SKU :
BMXDDO1602

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 1,428.63
AEDÂ 1,374.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Redundant processor module, Modicon M580, HSBY Level 2, Remote
discrete output module X80 - 16 outputs - solid state - 24 V DC positive
AEDÂ 1,428.63
AEDÂ 1,374.00
- Specifications
- Documents
- Reviews
Overview
Activity | IDPAC |
---|---|
Part Number | BMXDDO1602 |
ambient air temperature for storage | -40-85 °C |
dielectric strength | 1500 V AC at 50/60 Hz 1 minute, output/ground, 1500 V AC at 50/60 Hz 1 minute, output/internal logic |
IP degree of protection | IP20 |
net weight | 0.12 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
power dissipation in W | 4 W |
product or component type | discrete output module |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Discrete output current | 0.5 A |
MTBF reliability | 410000 H |
Voltage detection threshold | < 14 V DC preactuator fault, > 18 V DC preactuator at state 0 |
Typical current consumption | 79 mA at 3.3 V DC |
Discrete output type | solid state |
Reverse polarity protection | reverse mounted diode |
Discrete output number | 16 conforming to EN/IEC 61131-2 |
Maximum voltage drop | <1.2 V at state 1 |
Maximum tungsten load | 6 W |
Maximum leakage current | 0.5 mA at state 0 |
Discrete output logic | positive |
Discrete output voltage | 24 V 19...30 V DC |
Load impedance ohmic | > 48 Ohm |
Paralleling of outputs | yes : 2 maximum |
Maximum current per module | 10:00 AM |
Current per channel | 0.625 A |
Output overvoltage protection | with transil diode |
Output short-circuit protection | with 2 A external fuse |
Output overload protection | with electronic circuit breaker 1.5 In < Id < 2 In, with current limiter |
Response time on output | 1.2 ms |
vibration resistance | 3 gn |
status LED | 1 LED (green) module operating (RUN), 1 LED per channel (green) channel diagnostic, 1 LED (red) module error (ERR), 1 LED (red) module I/O |
ambient air temperature for operation | 0-60 °C |
insulation resistance | > 10 MOhm 500 V DC |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Switching Frequency | 0.5/LI² Hz |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | IDPAC |
---|---|
Part Number | BMXDDO1602 |
ambient air temperature for storage | -40-85 °C |
dielectric strength | 1500 V AC at 50/60 Hz 1 minute, output/ground, 1500 V AC at 50/60 Hz 1 minute, output/internal logic |
IP degree of protection | IP20 |
net weight | 0.12 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
power dissipation in W | 4 W |
product or component type | discrete output module |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Discrete output current | 0.5 A |
MTBF reliability | 410000 H |
Voltage detection threshold | < 14 V DC preactuator fault, > 18 V DC preactuator at state 0 |
Typical current consumption | 79 mA at 3.3 V DC |
Discrete output type | solid state |
Reverse polarity protection | reverse mounted diode |
Discrete output number | 16 conforming to EN/IEC 61131-2 |
Maximum voltage drop | <1.2 V at state 1 |
Maximum tungsten load | 6 W |
Maximum leakage current | 0.5 mA at state 0 |
Discrete output logic | positive |
Discrete output voltage | 24 V 19...30 V DC |
Load impedance ohmic | > 48 Ohm |
Paralleling of outputs | yes : 2 maximum |
Maximum current per module | 10:00 AM |
Current per channel | 0.625 A |
Output overvoltage protection | with transil diode |
Output short-circuit protection | with 2 A external fuse |
Output overload protection | with electronic circuit breaker 1.5 In < Id < 2 In, with current limiter |
Response time on output | 1.2 ms |
vibration resistance | 3 gn |
status LED | 1 LED (green) module operating (RUN), 1 LED per channel (green) channel diagnostic, 1 LED (red) module error (ERR), 1 LED (red) module I/O |
ambient air temperature for operation | 0-60 °C |
insulation resistance | > 10 MOhm 500 V DC |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Switching Frequency | 0.5/LI² Hz |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account