isolated analog input module X80 - 4 inputs - high speed
SKU :
BMXAMI0410

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 2,794.82
AEDÂ 2,688.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Redundant processor module, Modicon M580, HSBY Level 2, Remote
isolated analog input module X80 - 4 inputs - high speed
AEDÂ 2,794.82
AEDÂ 2,688.00
- Specifications
- Documents
- Reviews
Overview
Activity | IDPAC |
---|---|
Part Number | BMXAMI0410 |
ambient air temperature for storage | -40-85 °C |
Measurement Resolution | 0.35 mV +/- 10 V, 0.35 mV +/- 5 V, 0.35 mV 0...10 V, 0.35 mV 0...5 V, 0.35 mV 1...5 V, 0.92 µA +/- 20 mA, 0.92 µA 0...20 mA, 0.92 µA 4...20 mA |
IP degree of protection | IP20 |
net weight | 0.143 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
product certifications | CE, RCM, CSA, EAC, Merchant Navy, UL |
product or component type | analog input module |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Isolation voltage | 300 V DC between channels, 1400 V DC between channels and ground, 1400 V DC between channels and bus |
MTBF reliability | 1200000 H |
Measurement error | <= 0.1 % of full scale +/- 10 V 0...60 °C, <= 0.1 % of full scale +/- 5 V 0...60 °C, <= 0.1 % of full scale 0...10 V 0...60 °C, <= 0.1 % of full scale 0...5 V 0...60 °C, <= 0.1 % of full scale 1...5 V 0...60 °C, <= 0.3 % of full scale +/- 20 mA 0...60 °C, <= 0.3 % of full scale 0...20 mA 0...60 °C, <= 0.3 % of full scale 4...20 mA 0...60 °C, 0.075 % of full scale +/- 10 V 25 °C, 0.075 % of full scale +/- 5 V 25 °C, 0.075 % of full scale 0...10 V 25 °C, 0.075 % of full scale 0...5 V 25 °C, 0.075 % of full scale 1...5 V 25 °C, 0.15 % of full scale +/- 20 mA 25 °C, 0.15 % of full scale 0...20 mA 25 °C, 0.15 % of full scale 4...20 mA 25 °C |
Maximum conversion value | +/- 11.4 V +/- 10 V, +/- 11.4 V +/- 5 V, +/- 11.4 V 0...10 V, +/- 11.4 V 0...5 V, +/- 11.4 V 1...5 V, 0...30 mA +/- 20 mA, 0...30 mA 0...20 mA, 0...30 mA 4...20 mA |
Type of filter | first order digital filtering |
Temperature drift | 15 ppm/°C +/- 10 V, 15 ppm/°C +/- 5 V, 15 ppm/°C 0...10 V, 15 ppm/°C 0...5 V, 15 ppm/°C 1...5 V, 30 ppm/°C +/- 20 mA, 30 ppm/°C 0...20 mA, 30 ppm/°C 4...20 mA |
Recalibration | internal |
Analogue input resolution | 16 bits |
Input level | high level |
Input output isolation | isolated |
Analogue input number | 4 |
Nominal read cycle time | 5 ms for 4 channels |
Analog/digital conversion | 24 bits |
Analogue input type | current +/- 20 mA, current 0...20 mA, current 4...20 mA, voltage +/- 10 V, voltage +/- 5 V, voltage 0...10 V, voltage 0...5 V, voltage 1...5 V |
Permitted overload on inputs | +/- 30 V +/- 10 V, +/- 30 V +/- 5 V, +/- 30 V 0...10 V, +/- 30 V 0...5 V, +/- 30 V 1...5 V, +/- 90 mA +/- 20 mA, +/- 90 mA 0...20 mA, +/- 90 mA 4...20 mA |
Precision of internal conversion resistor | 0.1 % - 15 ppm/°C |
Minimum crosstalk attenuation | 80 dB |
Fast read cycle time | 1 ms + 1 ms x number of channels used |
Digital value format | - 32768 to + 32767 in maximum user scale, +/- 10000 by default |
vibration resistance | 3 gn |
status LED | 1 LED (green) RUN, 1 LED per channel (green) channel diagnostic, 1 LED (red) ERR, 1 LED (red) I/O |
ambient air temperature for operation | 0-60 °C |
standards | EN/IEC 61010-2-201, EN/IEC 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 |
Electrical Connection | 20 ways 1 connector |
Input Impedance | 10 MOhm in voltage mode, 250 Ohm + 3.6...50 Ohm internal protective resistor in current mode |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Common Mode Rejection | 90Â dB |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | IDPAC |
---|---|
Part Number | BMXAMI0410 |
ambient air temperature for storage | -40-85 °C |
Measurement Resolution | 0.35 mV +/- 10 V, 0.35 mV +/- 5 V, 0.35 mV 0...10 V, 0.35 mV 0...5 V, 0.35 mV 1...5 V, 0.92 µA +/- 20 mA, 0.92 µA 0...20 mA, 0.92 µA 4...20 mA |
IP degree of protection | IP20 |
net weight | 0.143 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
product certifications | CE, RCM, CSA, EAC, Merchant Navy, UL |
product or component type | analog input module |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Isolation voltage | 300 V DC between channels, 1400 V DC between channels and ground, 1400 V DC between channels and bus |
MTBF reliability | 1200000 H |
Measurement error | <= 0.1 % of full scale +/- 10 V 0...60 °C, <= 0.1 % of full scale +/- 5 V 0...60 °C, <= 0.1 % of full scale 0...10 V 0...60 °C, <= 0.1 % of full scale 0...5 V 0...60 °C, <= 0.1 % of full scale 1...5 V 0...60 °C, <= 0.3 % of full scale +/- 20 mA 0...60 °C, <= 0.3 % of full scale 0...20 mA 0...60 °C, <= 0.3 % of full scale 4...20 mA 0...60 °C, 0.075 % of full scale +/- 10 V 25 °C, 0.075 % of full scale +/- 5 V 25 °C, 0.075 % of full scale 0...10 V 25 °C, 0.075 % of full scale 0...5 V 25 °C, 0.075 % of full scale 1...5 V 25 °C, 0.15 % of full scale +/- 20 mA 25 °C, 0.15 % of full scale 0...20 mA 25 °C, 0.15 % of full scale 4...20 mA 25 °C |
Maximum conversion value | +/- 11.4 V +/- 10 V, +/- 11.4 V +/- 5 V, +/- 11.4 V 0...10 V, +/- 11.4 V 0...5 V, +/- 11.4 V 1...5 V, 0...30 mA +/- 20 mA, 0...30 mA 0...20 mA, 0...30 mA 4...20 mA |
Type of filter | first order digital filtering |
Temperature drift | 15 ppm/°C +/- 10 V, 15 ppm/°C +/- 5 V, 15 ppm/°C 0...10 V, 15 ppm/°C 0...5 V, 15 ppm/°C 1...5 V, 30 ppm/°C +/- 20 mA, 30 ppm/°C 0...20 mA, 30 ppm/°C 4...20 mA |
Recalibration | internal |
Analogue input resolution | 16 bits |
Input level | high level |
Input output isolation | isolated |
Analogue input number | 4 |
Nominal read cycle time | 5 ms for 4 channels |
Analog/digital conversion | 24 bits |
Analogue input type | current +/- 20 mA, current 0...20 mA, current 4...20 mA, voltage +/- 10 V, voltage +/- 5 V, voltage 0...10 V, voltage 0...5 V, voltage 1...5 V |
Permitted overload on inputs | +/- 30 V +/- 10 V, +/- 30 V +/- 5 V, +/- 30 V 0...10 V, +/- 30 V 0...5 V, +/- 30 V 1...5 V, +/- 90 mA +/- 20 mA, +/- 90 mA 0...20 mA, +/- 90 mA 4...20 mA |
Precision of internal conversion resistor | 0.1 % - 15 ppm/°C |
Minimum crosstalk attenuation | 80 dB |
Fast read cycle time | 1 ms + 1 ms x number of channels used |
Digital value format | - 32768 to + 32767 in maximum user scale, +/- 10000 by default |
vibration resistance | 3 gn |
status LED | 1 LED (green) RUN, 1 LED per channel (green) channel diagnostic, 1 LED (red) ERR, 1 LED (red) I/O |
ambient air temperature for operation | 0-60 °C |
standards | EN/IEC 61010-2-201, EN/IEC 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 |
Electrical Connection | 20 ways 1 connector |
Input Impedance | 10 MOhm in voltage mode, 250 Ohm + 3.6...50 Ohm internal protective resistor in current mode |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Common Mode Rejection | 90Â dB |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account