
calcActive())">
Limit switch body, Limit switches XC Standard, ZCKS, 1NC+1 NO, snap action, M20
ZCKS1H29
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ZCKS1H29
Limit switch body, Limit switches XC Standard, ZCKS, 1NC+1 NO, snap action, M20
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. This body is main part of limit switch, contains the electrical contact mechanism. It has 1 normally closed + 1 normally opened, snap action contacts with positive opening operation. It is a limit switch body with a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. It is furnished with screw clamp terminals for electrical connection and 1 cable entry tapped for M20 x 1.5 cable gland. It offers long electrical durability of about 5 million operating cycles. It is an IP65 and IK03 rated product. This limit switch body is in fixed type which is made of plastic. Its dimensions are 40mm (width) x 36mm (depth) x 73mm (height) and weighs 0.08kg. It is intended for all industrial machine application such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. It is compatible with XCKS limit switches. It is associated with ZCKD06, ZCKD91, ZCKD81, ZCKD029, ZCKD39, ZCKD31, ZCKD41, ZCKD49, ZCKD33, ZCKD54, ZCKD01, ZCKD08, ZCKD34, ZCKD02, ZCKD59, ZCKD55, ZCKD05 and ZCKD019 heads. European standard products (EN 50047) have positive opening contacts, even in snap action versions which allow use in safety applications.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | ZCKS1H29 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 40 x 0 mm |