
calcActive())">
Inductive proximity sensors XS, inductive sensor XS7 15x32x8, PBT, Sn5mm, 12...24 VDC, M8 0.15 m
XS7F1A1PAL01M8
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XS7F1A1PAL01M8
Inductive proximity sensors XS, inductive sensor XS7 15x32x8, PBT, Sn5mm, 12...24 VDC, M8 0.15 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The XS range is an offer of inductive proximity sensors for the detection of metal objects up to 60mm without physical contact. The oscillator produces an alternating electromagnetic field that exits the detection area of the sensor. Any metallic object penetrating this field is then detected. This general purpose flat form inductive proximity sensor is made of plastic and it is flush mountable. Its nominal sensing distance is 5mm, it supports 1 normally open PNP discrete output and it has a switching frequency of 2000Hz. It works in a temperature range of -25°C and +70°C, it is dustproof and waterproof (IP67). It is made of plastic. It measures 32mm (length) x 15mm (width) x 8mm (depth) and weighs 0.045kg. It can operate in very cold (-25°C) and hot environments (+70°C). It is suitable for railway, mobile equipment, lifts and escalators, hoisting, material handling, machine tools, packaging, food and beverage industries, and robotics. This sensor is certified UL, CSA, and C-Tick. The main advantage of the inductive detection offered by the sensors of the XS range is that there is no physical contact with the object to be detected.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XS7F1A1PAL01M8 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osisense XS & XT |
ขนาดบรรจุภัณฑ์ | 0 x 15 x 32 mm |