
calcActive())">
Safety limit switch, Telemecanique Safety switches XCS, XCSM, metal, roller plunger, 2 NC + 1 NO, cable 5 m
XCSM3902L5
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCSM3902L5
Safety limit switch, Telemecanique Safety switches XCS, XCSM, metal, roller plunger, 2 NC + 1 NO, cable 5 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XCS range, an offer of safety switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 2 normally closed + 1 normally opened, snap action contacts, normally closed contact with positive opening operation. It is a switch with a rated operational current of 1.5A at 240V AC, 0.1 at 250V DC. It is furnished with a 5m pre-cabled (7 x 0.5mm²) for electrical connection. It supports minimum actuation speed of 0.01m/min and maximum actuation speed 0.5m/s. It offers long mechanical durability which is about 10 million operating cycles. It is an IP66, IP67, IP68 rated product. This plunger head limit switch has a fixed type body which is made of Zamak. Its dimensions are 30mm (Width) x 16mm (Depth) x 70mm (Height) and weighs 0.17kg. It is intended as far as safety is concerned all dangerous machines in all sectors are involved. Such as packaging, handling, robotics, machine tools, presses, automotive sector. This product is certified by CUL, CSA and UL. It meets CSA C22.2 No 14, EN/IEC 60204-1, EN/IEC 60947-5-1, EN 1088 and UL 508 standards. It offers protection of operators by stopping the machine when the actuator attached to the machine guard is withdrawn from the head of the switch. Safety switches for the protection of operators, by controlling the safe opening and interlocking of guards and covers in your installations.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCSM3902L5 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XCS |
ขนาดบรรจุภัณฑ์ | 0 x 30 x 0 mm |