
calcActive())">
digital encoder interface module, Altivar, 5...24V, with RS422 compatible, 1 female high density SUB D15 connector
VW3A3420
THB 0.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A3420
digital encoder interface module, Altivar, 5...24V, with RS422 compatible, 1 female high density SUB D15 connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This digital encoder interface module is an option for variable speed drives of Altivar range. It is compatible with Altivar Machine ATV340 and Altivar Process ATV900 drives. It improves drive performance irrespective of the motor load state, zero speed torque, accurate speed regulation, torque accuracy, shorter response times on a torque surge, improved dynamic performance in transient state. It is protected against short circuits and overloads. It weighs 150g. It is used for Flux Vector Control operation with sensor (FVC mode) for asynchronous motors, or for Vector Control operation with speed feedback (FSY mode) for synchronous motors. It is inserted in a dedicated slot of the drive.
Product Details
Activity | IDVSD |
---|---|
Part Number | VW3A3420 |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | Altivar Process ATV900 |