
calcActive())">
Variable speed drive, Altivar Machine ATV320, 11 kW, 380...500 V, 3 phases, compact
ATV320D11N4C
THB 101,115.00
THB 48,535.20
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV320D11N4C
Variable speed drive, Altivar Machine ATV320, 11 kW, 380...500 V, 3 phases, compact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Variable speed drive, Altivar Machine ATV320, 11 kW, 380...500 V, 3 phases, compact
THB 101,115.00
THB 48,535.20
Product Details
Activity | IDVSD |
---|---|
Package 1 Weight | 7.753 kg |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | Altivar 340 |
Package1 Length*Width*Height (dimensions) | 42.000 x 25.500 x 22.500 cm |