Variable speed drive, Altivar Machine ATV320, 1.5 kW, 200...240 V, 1 phase, book

ATV320U15M2B

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

Activity IDVSD
Package 1 Weight 2.658 kg
Green Premium Label เลขที่
Breaking Capacity 25kA
Range Altivar 320
Package1 Length*Width*Height (dimensions) 32.500 x 27.500 x 9.600 cm

Seller Information

Documents

Extended Warranty

Reviews

Products You May Like

Motor circuit breaker, TeSys Deca, 3P, 18 A, magnetic, rotary handle, screw clamp terminals
GV2L20

check-small In stock

Price starting from
THB 3,819.90
THB 1,692.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 9 A - 24 V AC coil
LC1D09B7

check-small In stock

Price starting from
THB 1,112.80
THB 568.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 9 A - 24 V DC coil
LC1D09BD

check-small In stock

Price starting from
THB 3,638.00
THB 1,855.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 9 A - 48 V AC coil
LC1D09E7

check-small In stock

Price starting from
THB 1,177.00
THB 600.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 9 A - 110 V AC coil
LC1D09F7

check-small In stock

Price starting from
THB 1,112.80
THB 568.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 9 A - 220 V AC coil
LC1D09M7

check-small In stock

Price starting from
THB 1,284.00
THB 654.84
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 115VAC 50/60Hz coil
LC1D09FE7

Out of stock

Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 9A- 48VDC coil
LC1D09ED

Out of stock