
calcActive())">
TeSys LE - enclosed DOL starter - 12...16 A - 220 V AC coil
LE1M35M722
THB 4,472.60
THB 2,074.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LE1M35M722
TeSys LE - enclosed DOL starter - 12...16 A - 220 V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys LE - enclosed DOL starter - 12...16 A - 220 V AC coil
THB 4,472.60
THB 2,074.00
Description
STARTER
Product Details
Activity | PPCTR |
---|---|
Part Number | LE1M35M722 |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | TeSys LE |
Package1 Length*Width*Height (dimensions) | 0 x 78 x 160 mm |