
calcActive())">
TeSys LE - enclosed DOL starter - 1.2...1.8 A - 220 V AC coil
LE1M35M707
THB 4,119.50
THB 1,910.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LE1M35M707
TeSys LE - enclosed DOL starter - 1.2...1.8 A - 220 V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys LE - enclosed DOL starter - 1.2...1.8 A - 220 V AC coil
THB 4,119.50
THB 1,910.00
Description
STARTER
Product Details
Activity | PPCTR |
---|---|
Part Number | LE1M35M707 |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | TeSys LE |
Package1 Length*Width*Height (dimensions) | 0 x 78 x 160 mm |