
calcActive())">
AvatarOn, switch disconnector fuse, 13A, 250V, neon, Dark wood
E8331DFSGN_WD
THB 0.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331DFSGN_WD
AvatarOn, switch disconnector fuse, 13A, 250V, neon, Dark wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric AvatarOn E8331DFSGN_WD in color wood is a 1-gang fused connection unit with neon LED indicator. The dimension of this device is 86 mm, 86 mm and 30.5 mm. The rated operation voltage is 250V and current is 13A. The screw terminal connection enables the wires to be held by the tightening of a screw. The fuse type of this fused connection unit is blade, helping protect your electric home appliances. Wall mounted is the mounting support type of this fused connection. The premium steel/copper/PC (polycarbonate) material makes it resistant enough. The IP rating of this device is IP20. As a green premium product, this device is environmentally friendly as well. The standard of BS 1363 is well satisfied.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331DFSGN_WD |
Product Type | Switch-Disconnector-Fuse |
Package 1 Weight | 162.0 g |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | AvatarOn E |
Package1 Length*Width*Height (dimensions) | 30.5 x 86 x 86 mm |
Pincode Group | Thailand |