
calcActive())">
AvatarOn, aligning frame, 4 gangs, Dark grey
E8331_46_DG
THB 0.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331_46_DG
AvatarOn, aligning frame, 4 gangs, Dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric AvatarOn E8331_46_DG in color dark grey is a 4 gang aligning frame. It is 345 mm in width, 85.6 mm in height and 3.0 mm in depth. The device mounting type can be either flush or surface. The premium polycarbonate material makes it resistant enough. It resists to UV radiation as well.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331_46_DG |
Product Type | Aligning Frame |
Package 1 Weight | 74.0 g |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | AvatarOn E |
Package1 Length*Width*Height (dimensions) | 3 x 345 x 85.6 mm |
Pincode Group | Thailand |