Monolithic pilot light, Easy Harmony XA2, plastic, green, 22mm, integral LED, 220…230V AC, anti interference

XA2EVM3LC

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This monolithic green pilot light comes with integral LED. This single component pilot light provides clear visual feedback on the status of machines. This pilot light has a 220V to 230V AC rating. This is a plastic component and weighs 0.02kg. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is sold in lots of 10. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.

Product Details

Activity IDSIG
Part Number XA2EVM3LC
Product Type monolithic pilot light
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 0.021 kg
Green Premium Label เลขที่
Breaking Capacity 25kA
Range Easy Harmony XA2
Package1 Length*Width*Height (dimensions) 1.991 x 2.934 x 5.313 cm

Seller Information

Documents

Extended Warranty

Reviews

Products You May Like

Pilot lightplasticgreenØ 22 mmwith integral LED24 V AC/DC
XA2EVB3LC

check-small In stock

Price starting from
THB 133.75
THB 68.00
Pilot lightplasticwhiteØ 22 mmwith integral LED220...230V ACAnti-interference
XA2EVM1LC

check-small In stock

Price starting from
THB 133.75
THB 68.00
Tightening tool for fixing nutplasticblack
ZB5AZ905

Out of stock

Harmony XB5, Pilot light, plastic, green, Ø22, plain lens with integral LED, 24 V AC/DC
XB5AVB3

check-small In stock

Price starting from
THB 422.65
THB 177.00
Harmony XB5, Pilot light, plastic, white, Ø22, plain lens with integral LED, 230...240 V AC
XB5AVM1

check-small In stock

Price starting from
THB 444.05
THB 194.00
Harmony XB5, Pilot light, plastic, orange, Ø22, plain lens with integral LED, 24 V AC/DC
XB5AVB5

check-small In stock

Price starting from
THB 422.65
THB 177.00
Harmony XB5, Pilot light, plastic, red, Ø22, plain lens with integral LED, 24 V AC/DC
XB5AVB4

check-small In stock

Price starting from
THB 422.65
THB 177.00
Harmony XB5, Illuminated push button, plastic, flush, white, Ø22, spring return, 24 V AC/DC, 1 NO + 1 NC
XB5AW31B5

check-small In stock

Price starting from
THB 1,000.45
THB 459.00