Schneider Electric NS10N3F20X Circuit breaker,ComPact NS1000N,50kA/415VAC, Micrologic 2.0 trip unit,1000A,fixed, 3 poles
คำอธิบาย
ComPact NS molded case circuit breakers (MCCB) are equipped with MicroLogic control units that offer built-in power and energy metering in addition to electrical measurement and analysis functions. The solution can be used to ensure a source changeover switch function. It also can evolve with your installation with interchangeable trip units that combine protection and measurement, as well as standardized accessories.
• Nominal current: 800 - 3200A
• Icu = 50, 70, 85,150 kA@380/415 V AC
• 3 and 4 pole versions available
• Fixed and withdrawable versions
Electronic trip unit
• Earth-leakage and Ground fault protection functions are available.
• For AC power
• There are measurement and communication functions.(metering and communication)
รายละเอียดสินค้า
Show Accessory | ไม่ |
---|---|
ฉลาก Green Premium | ไม่ |
ค่าพิกัดกระแส | 25kA |