
calcActive())">
converter module, modicon, 30W, 24...28.8V DC, 5V DC, 6A, for regulated SMPS
ABL8DCC05060
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ABL8DCC05060
converter module, modicon, 30W, 24...28.8V DC, 5V DC, 6A, for regulated SMPS
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This ABL8 converter module supplies direct current voltage. It has a rated input of 24V to 28.8V DC, a rated output current of 0.25A at 5V DC and a rated power output of 30W. This converter module is designed for automation and instrumentation circuits requiring extra low voltage (ELV / SELV). It finely adjusts the output voltage with a rotary trimmer, to take into account the voltage at the end of your auxiliary control circuit. It has LED diagnostics indicator available in the front for troubleshooting instantly. It weighs 0,300kg. It is a functionnal module for power supply for industrial use, rail mounting. It is certified by RCM, EAC, CCSAus, UL. This functional module is mainly compatible with Modicon ABL8RP and Modicon ABL8WP Universal power supplies. It has LED diagnostics indicator available in the front for troubleshooting instantly. It installs on DIN rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | ABL8DCC05060 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Phaseo ABL7, ABL8 |