ALL Products

4996 results

arrow-down
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 110V AC 50/60Hz coil, screw clamp terminals
LC1D115F7

cross-small Not available

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 48V DC standard coil, screw clamp terminals
LC1D115ED

cross-small Not available

Extended rotary handle, TeSys GV7, black, padlockable, IP55
GV7AP01

cross-small Not available

Voltage release, TeSys GV4, MX coil, 48VAC/DC
GV4AS057

cross-small Not available

TeSys GV2-Circuit breaker-thermal-magnetic - 20...25 A - screw clamp terminals
GV2ME22

cross-small Not available

reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NC, 24V DC coil, screw clamp terminals
LP2K0601BD

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 230 V AC 50/60 Hz coil
LC1D40AP7

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 25A, 100 to 250VAC/DC coil
LC1D25KUE

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 25A, 48VDC coil
LC1D25ED

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 220 V AC coil
LC1D12M7

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 12A, 48-130VAC/DC coil
LC1D12EHE

cross-small Not available

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 9A, 120V AC 50/60Hz coil
LC1D09G7

cross-small Not available

/ 417