ALL Products

4996 results

arrow-down
Motor circuit breaker,TeSys Deca frame 2,3P,0.16-0.25A,thermal magnetic,push button,spring terminals
GV2ME023

cross-small Not available

thermal overload relays, TeSys Deca, 95...120A, class 10A, lug clamps
LRD4367

cross-small Not available

Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO aux, 48V DC coil,screw clamps
LP1K0910ED

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 65A, 24VDC standard coil
LC1D65ABD

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 50A, 100 to 250VAC/DC coil, EverLink
LC1D50AKUE

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 24 V AC 50/60 Hz coil
LC1D40AB7

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 220 V AC coil
LC1D32M7

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 110 V AC coil
LC1D25F7

cross-small Not available

TeSys Deca contactor,3P(3NO),AC-3/AC-3e,<=440V 18A,24V DC coil
LC1D18BD

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 12A, 48VDC coil
LC1D12ED

cross-small Not available

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 220V AC 50/60Hz coil, screw clamp terminals
LC1D115M7

cross-small Not available

/ 417