ALL Products

4996 results

arrow-down
Thermal overload relay,TeSys Deca,23-32A,1NO+1NC,class 10A,screw clamp
LRD32

cross-small Not available

Thermal overload relay,TeSys Deca,5.5-8A,1NO+1NC,class 10A,screw clamp
LRD12

cross-small Not available

reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NC, 24V DC coil, screw clamp terminals
LP2K0901BD

cross-small Not available

Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NC aux, 24V DC coil,screw clamps
LP1K0901BD

cross-small Not available

Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 6A, 1NO aux, 48V DC coil,screw clamps
LP1K0610ED

cross-small Not available

Contactor, TeSys K, 3P, AC-3/AC-3e, <=440V, 6A, aux. 1NC, 48V DC coil
LP1K0601ED

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 220 V AC 50/60 Hz coil
LC1D65AM7

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 230 V AC coil
LC1D25P7

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 25A, 24-60VAC/DC coil
LC1D25BNE

cross-small Not available

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 110V AC 50/60Hz coil, screw clamp terminals
LC1D150F7

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 9A, 100 to 250VAC/DC coil
LC1D09KUE

cross-small Not available

Motor circuit breaker, TeSys Deca, 3P, 1 to 1.6A, thermal magnetic, spring terminals
GV2ME063

cross-small Not available

/ 417