LC1D09KUE

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 9A, 100 to 250VAC/DC coil

1/2
LC1D09KUE

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 9A, 100 to 250VAC/DC coil

In stock
Commercial Reference
LC1D09KUE
SGD 103.30
Excl. GST
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 9A, 100 to 250VAC/DC coil

SGD 103.30

Product Documents

Products You May Like

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3/3e (4kW@400V). It provides a low sealed consumption 100-250V AC/DC coil with electronic control, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability to demanding applications. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Activity
    PPCTR
  • Part Number
    LC1D09KUE
  • Green Premium Label
    No
  • Country of Origin
    France
  • Product Type
    Contactor
  • tax text on product card
    Excl. GST
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 9A, 100 to 250VAC/DC coil
Your Rating

* Required Field