Enclosures and Accessories

6 Items

arrow-down
ClimaSys forced vent. IP54
NSYCVF300M230PF
ClimaSys standard cooling unit side of enclosure - 380W at 230 V
NSYCU400
ClimaSys PTC heating resistance 20W
NSYCR20WU2
ClimaSys CC - double thermostat 250V - range of temperature 0…60°C - 1NO/NC - °C
NSYCCOTHD
outlet grille plast cut out 223x223mm ext dim 268x248mm IP54
NSYCAG223LPF
Linergy passthrough terminal block - 4mm² 32A single-level 1x1 screw - blue
NSYTRV42BL

cross-small Not available