thermal overload relays, TeSys Deca, 95...120A, class 10A, lug clamps

LRD4367
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys LRD thermal overload relay, 120A/1000V, thermal setting range 95-120A, tripping class 10A, for protection of 3-phase motors 55kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector acting also as reset button, a trip test button for simulation of a tripping, a stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D115-D150. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LA7D3064 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LRD4367
Green Premium Label No
Country of Origin France
Product Type Thermal Overload Relays
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: thermal overload relays, TeSys Deca, 95...120A, class 10A, lug clamps
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 230V AC 50/60Hz coil, screw clamp terminals
LC1D115P7
SGD 551.10
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 110V AC 50/60Hz coil, screw clamp terminals
LC1D115F7
SGD 551.10
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 220V AC 50/60Hz coil, screw clamp terminals
LC1D115M7
SGD 551.10
Manual overload reset push button, Harmony XB5, red projecting, 22mm, for 17...120 mm actuation distance
XB5AL84101
SGD 48.40
Pushs button reset for 17...120mm actuation distance, Harmony XB5, plastic, flush, blue, 22mm, marked R
XB5AA86102
SGD 33.60