ALL Products

4996 results

arrow-down
Voltage release, TeSys GV4, MX coil, 110 to 130VAC 50/60Hz, 125VDC
GV4AS137

cross-small Not available

Motor circuit breaker,TeSys Deca frame 2,3P,17-23A,thermal magnetic,push button,spring terminals
GV2ME213

cross-small Not available

Thermal overload relay,TeSys Deca,12-18A,1NO+1NC,class 10A,screw clamp
LRD21

cross-small Not available

Thermal overload relay,TeSys Deca,9-13A,1NO+1NC,class 10A,screw clamp
LRD16

cross-small Not available

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 80A, 120V AC 50/60Hz coil
LC1D80G7

cross-small Not available

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 80A, 24V DC standard coil
LC1D80BD

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 100-250VAC/DC coil, EverLink
LC1D40AKUE

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 24VDC standard coil
LC1D40ABD

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 38A, 24 to 60VAC/DC coil
LC1D38BNE

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 220 V AC coil
LC1D25M7

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 25A, 48-130VAC/DC coil
LC1D25EHE

cross-small Not available

/ 417