LC1D40AKUE

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 100-250VAC/DC coil, EverLink

1/2
LC1D40AKUE

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 100-250VAC/DC coil, EverLink

Out of stock
Commercial Reference
LC1D40AKUE
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 100-250VAC/DC coil, EverLink

Product Documents

Products You May Like

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 40A/690V AC-3/3e (18.5kW@400V). It provides a low consumption 100-250V AC/DC coil with electronic control, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Activity
    PPCTR
  • Part Number
    LC1D40AKUE
  • Green Premium Label
    No
  • Country of Origin
    France
  • Product Type
    Contactor
  • tax text on product card
    Excl. GST
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 100-250VAC/DC coil, EverLink
Your Rating

* Required Field