
calcActive())">
Thermal overload relay,TeSys Deca,12-18A,1NO+1NC,class 10A,screw clamp
LRD21
SGDÂ 46.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRD21
Thermal overload relay,TeSys Deca,12-18A,1NO+1NC,class 10A,screw clamp
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Thermal overload relay,TeSys Deca,12-18A,1NO+1NC,class 10A,screw clamp
SGDÂ 46.10
Description
TeSys LRD thermal overload relay, 18A/690V, thermal setting range 12-18A, tripping class 10A, for protection of 3-phase motors 7.5kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D18-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).
Product Details
Activity | PPCTR |
---|---|
Part Number | LRD21 |
Green Premium Label | No |
Country of Origin | Thailand |
Product Type | Thermal Overload Relays |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account