ALL Products

4996 results

arrow-down
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 220 V AC coil
LC1D18M7

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 18A, 100-250VAC/DC coil
LC1D18KUE

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 110 V AC coil
LC1D18F7

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 240 V AC coil
LC1D12U7

cross-small Not available

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 230V AC 50/60Hz coil, screw clamp terminals
LC1D115P7

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 230 V AC coil
LC1D09P7

cross-small Not available

Rotary handle kit, TeSys GV4, extended, fixed, black, IP54
GV4APN01

cross-small Not available

Auxiliary contact block, TeSys GV4, 2NO+2NC, SDx contact module for GV4PEM
GV4ADM1111

cross-small Not available

TeSys GV2-Circuit breaker-thermal-magnetic-0.1...0.16 A -screw clamp terminals
GV2ME01

cross-small Not available

Thermal overload relay, TeSys Deca, 690VAC, 30 to 40A, 1NO+1NC, class 10A, EverLink BTR screw
LRD340

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 48 V AC 50/60 Hz coil
LC1D65AE7

cross-small Not available

/ 417