ALL Products

4996 results

arrow-down
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 38A, 48 to 130VAC/DC coil
LC1D38EHE

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 24 V AC coil
LC1D25B7

cross-small Not available

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 240V AC 50/60Hz coil, screw clamp terminals
LC1D150U7

cross-small Not available

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 12A, 120V AC 50/60Hz coil
LC1D12G7

cross-small Not available

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 240 V AC coil
LC1D09U7

cross-small Not available

Rotary handle kit, TeSys GV4, extended, fixed, red, IP54
GV4APN02

cross-small Not available

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 330 A - coil 110 V AC
LC1F330F7

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 65A, 100-250VAC/DC coil, EverLink
LC1D65AKUE

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 50A, 48 to 130VAC/DC coil, EverLink
LC1D50AEHE

cross-small Not available

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 32A, 120V AC 50/60Hz coil
LC1D32G7

cross-small Not available

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 32A, 24-60VAC/DC coil
LC1D32BNE

cross-small Not available

/ 417