![TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 240 V AC coil main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1d09u7.jpg)
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 240 V AC coil
Excl. Tax
Excl. Tax
All Sellers
![TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 240 V AC coil](https://shop-sg.se.com/media/catalog/product/l/c/lc1d09u7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 240 V AC coil
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1D09U7 |
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Contactor |
tax text on product card | Excl. GST |