
calcActive())">
Rotary handle kit, TeSys GV4, extended, fixed, black, IP54
GV4APN01
SGDÂ 179.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV4APN01
Rotary handle kit, TeSys GV4, extended, fixed, black, IP54
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rotary handle kit, TeSys GV4, extended, fixed, black, IP54
SGDÂ 179.80
Description
TeSys GV extended rotary handle, for motor circuit breakers GV4 mounted inside an enclosure and to be operated externally. For main switch usage, it provides a black handle on grey front plate with indication of 3 positions OFF, ON, TRIP. To be mounted on the door of the enclosure, the handle mechanism ensures an IP54 protection to the mounting. It also includes a mounting adaptor to be screwed on the face of the circuit breaker, and an extension shaft to be be adjusted in length (distance between the door and the back of the circuit breaker must be in range 214-627mm). Padlockable in OFF or ON position with up to 3 padlocks (to be ordered separately). Locking in ON position does not prevent the circuit breaker from tripping (unlocking is required for fault reset). Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | GV4APN01 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Rotary Handle |
tax text on product card | Excl. GST |
Colour | Black |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account