GV4AS057
Voltage release, TeSys GV4, MX coil, 48VAC/DC
GV4AS057
Voltage release, TeSys GV4, MX coil, 48VAC/DC
Out of stock
Commercial Reference
GV4AS057
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Voltage release, TeSys GV4, MX coil, 48VAC/DC
Product Documents
Description
TeSys GV electrical trip unit, MX shunt trip, 48V AC 50Hz/60Hz or 48V DC, for motor circuit breakers GV4. It trips the circuit breaker when the control voltage is applied in limits 0.7-1.1 Uc with an impulse duration greater than 20ms or a maintained signal. To be plugged inside the circuit breaker, connection by spring terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberGV4AS057
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeVoltage Release
-
tax text on product cardExcl. GST
more specification
less specification