![reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NC, 24V DC coil, screw clamp terminals main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/p/lp2k0601bd.jpg)
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NC, 24V DC coil, screw clamp terminals
Excl. Tax
Excl. Tax
All Sellers
![reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NC, 24V DC coil, screw clamp terminals](https://shop-sg.se.com/media/catalog/product/l/p/lp2k0601bd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 6A, 1NC, 24V DC coil, screw clamp terminals
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LP2K0601BD |
Green Premium Label | No |
Country of Origin | France |
Product Type | Reversing Contactor |
tax text on product card | Excl. GST |