Extended rotary handle, TeSys GV7, black, padlockable, IP55

GV7AP01
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV extended rotary handle, for motor circuit breakers GV5, GV6, GV7 mounted inside an enclosure and to be operated externally. For main switch usage, it provides a black handle on grey front plate with indication of 3 positions OFF, ON, TRIP. To be mounted on the door of the enclosure, the handle mechanism ensures an IP55 protection to the mounting. It also includes a mounting adaptor to be screwed on the face of the circuit breaker, and an extension shaft to be be adjusted in length (distance between the door and the back of the circuit breaker must be in range 185-600mm). Padlockable in OFF or ON position with up to 3 padlocks (to be ordered separately). Locking in ON position does not prevent the circuit breaker from tripping (unlocking is required for fault reset). Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number GV7AP01
Green Premium Label No
Country of Origin France
Product Type Rotary Handle
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Extended rotary handle, TeSys GV7, black, padlockable, IP55
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.