Industrial Automation and Control

1606 results

Sort By arrow-down
line choke - 0.06 mH - 450 A - 3 phases - 335 W - for variable speed drive
VW3A4569
SAR12,944.00
SAR7,119.20
line choke - 0.038 mH - 613 A - 3 phases - 307 W - for variable speed drive
VW3A4564
SAR14,774.00
SAR8,125.70
line choke - 0.098 mH - 264 A - 3 phases - 245 W - for variable speed drive
VW3A4560
SAR8,271.30
SAR4,549.22
line choke - 0.155 mH - 184 A - 3 phases - 220 W - for variable speed drive
VW3A4558
SAR6,239.30
SAR3,431.62
line choke - 0.3 mH - 107 A - 3 phases - 260 W - for variable speed drive
VW3A4556
SAR4,928.90
SAR2,710.90
line/motor choke - 0.5 mH - 60 A - 3 phases - 94 W - for variable speed drive
VW3A4555
SAR5,253.70
SAR2,889.54
DC choke - 0.22 mH - 171 A - for variable speed drive
VW3A4511
SAR7,152.10
SAR3,933.66
Modbus TCP communication card, 10/100Mbps, 1 x RJ45 connector
VW3A3310D
SAR1,344.30
SAR739.37
Profibus DP communication card, Altivar, 9 way female SUB D connector
VW3A3307
SAR1,956.10
SAR1,075.86
Modbus multidrop connection kit, Altivar, for PC serial port
VW3A8106
SAR1,027.20
SAR564.96
transparent door, Altivar, for remote graphic display terminal, IP65
VW3A1103
SAR236.70
SAR130.19
multi loader tool, Altivar, Easy Alivar, Lexium, for variable speed drive or servo drive
VW3A8121
SAR5,077.80
SAR2,792.79