line choke - 0.155 mH - 184 A - 3 phases - 220 W - for variable speed drive
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
line choke - 0.155 mH - 184 A - 3 phases - 220 W - for variable speed drive
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | line choke |
Range of Product | Altivar |
Network Number of Phases | three phase |
Saturation current | 370 A |
Thermal losses | 220 W |
Value of inductance | 0.155 mH |