Modbus TCP communication card, 10/100Mbps, 1 x RJ45 connector
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modbus TCP communication card, 10/100Mbps, 1 x RJ45 connector
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | communication card |
Product Specific Application | for daisy chain mounting |
Communication Port Protocol | Modbus TCP |
Connector Type | 1 RJ45 |
Transmission Rate | 10 Mbps - 100 Mbps |
Physical interface | Ethernet 2 |
Web services | Altivar chart - Altivar viewer |