
calcActive())">
Profibus DP communication card, Altivar, 9 way female SUB D connector
VW3A3307
SAR1,956.10
SAR1,075.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A3307
Profibus DP communication card, Altivar, 9 way female SUB D connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Profibus DP communication card, Altivar, 9 way female SUB D connector
SAR1,956.10
SAR1,075.86
Description
Profibus DP communication card, Altivar, 9 way female SUB D connector
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | communication card |
Communication Port Protocol | Profibus DP |
Connector Type | 9-way female SUB-D connector |
Transmission Rate | 1.5 Mbps - 12 Mbps |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account