
calcActive())">
DC choke - 0.22 mH - 171 A - for variable speed drive
VW3A4511
SAR7,152.10
SAR3,933.66
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A4511
DC choke - 0.22 mH - 171 A - for variable speed drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DC choke - 0.22 mH - 171 A - for variable speed drive
SAR7,152.10
SAR3,933.66
Description
DC choke - 0.22 mH - 171 A - for variable speed drive
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | DC choke |
Thermal losses | 128 W |
Value of inductance | 0.22 mH |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account