Industrial Automation and Control

1606 results

Sort By arrow-down
encoder interface card, Altivar, with push-pull outputs, 24V DC
VW3A3407
SAR1,243.20
SAR683.76
encoder interface card, Altivar, differential outpt, with RS422 compatible, 5V DC
VW3A3401
SAR1,174.00
SAR645.70
braking resistor, Altivar 71, IP20, 14Ohm, 22.4kW
VW3A7804
SAR19,830.20
SAR10,906.61
sinus filter - 600 A - for Altivar variable speed drive
VW3A5210
SAR155,376.00
SAR85,456.80
sinus filter - 66 A - for Altivar variable speed drive
VW3A5204
SAR29,188.20
SAR16,053.51
output sinus filter, Altivar, 50A, for variable speed drive
VW3A5404
SAR14,058.08
SAR7,731.94
output sinus filter, Altivar, 15A, for variable speed drive
VW3A5402
SAR6,433.23
SAR3,538.28
motor choke, Altivar, for variable speed drive, 215A, set of 3
VW3A5104
SAR4,309.60
SAR2,370.28
motor choke, Altivar, for variable speed drive, 90A
VW3A5103
SAR2,690.60
SAR1,479.83
motor choke, Ativar, for variable speed drive, 48A
VW3A5102
SAR1,586.80
SAR872.74
motor choke, Altivar, for variable speed drive, 12A
VW3A5101
SAR953.50
SAR524.43
line choke - 1 mH - 45 A - 1 phase - 50 W - for variable speed drive
VW3A58502
SAR3,890.90
SAR2,140.00