
calcActive())">
sinus filter - 66 A - for Altivar variable speed drive
VW3A5204
SAR29,188.20
SAR16,053.51
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A5204
sinus filter - 66 A - for Altivar variable speed drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
sinus filter - 66 A - for Altivar variable speed drive
SAR29,188.20
SAR16,053.51
Description
sinus filter - 66 A - for Altivar variable speed drive
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | sinus filter |
Product Specific Application | output filter |
Maximum output frequency | 100 Hz |
Permissible voltage | 500 V AC |
Switching frequency | 4...8 kHz |
Thermal losses | 180 W at 100 Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account